MD-B112310RUA-3X
1/16.1" Color CMOS 480p Button & Screw Camera
Ø 14 x 7.2 mm
Description
|
The MD-B112310RUA-3X is a covert USB camera manufactured in Taiwan. It uses a 1/16.1" Color CMOS sensor with 0.3 Megapixel (640 x 480) resolution at 15 to 30 fps. It comes with an interchangeable screw head cover, making it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays compact and easy to operate. It connects via a USB 2.0 Type A connector for quick viewing on phones, laptops, or tablets. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 0.3 Megapixels (640 × 480 @15~30 fps) • 1/16.1" Color CMOS • View Angle 18° |
• Up View • Built-In Microphone • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B112310RUA-3X (USB Type A)
✦ MD-B112310RUA-3X (USB Type A)
✦ MM-B112310RUA-3X (USB Micro Type B OTG)
✦ MT-B112310RUA-3X (USB Type C)
✦ MI-B112310RUA-3X (USB Mini Type B)
※ MD-B112310RUA-3X (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/16.1" Color CMOS |
| Resolution | 640 x 480 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 0.90 x 0.67 |
| Scan Mode | Progressive |
| Sensitivity | 553 mV / (Lux-sec) |
| Dynamic Range | 73.3 dB @ 15.5x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens | 3.4 mm / F 2.8 |
| View Angle | 18° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Interface | USB 2.0 |
| Dimension (mm) | Ø 14 x 7.2 |
| Microphone | Built-In |
| • Wearable Body-Worn Recording • Under-Vehicle or Confined-Space Inspection • Home Nanny Camera Monitoring • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



