MM-N44125UAS-65
1/4" Color CMOS 720p Button & Screw Camera
Ø 18 x 41 mm
Description
|
The MM-N44125UAS-65 is a covert USB camera manufactured in Taiwan. It uses a 1/4" Color CMOS sensor with 1 Megapixel (1280 x 720) resolution at up to 30 fps. It comes with interchangeable button and screw covers and a choice of straight or coiled cable, making it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays light and comfortable to wear. It connects via a USB 2.0 Micro-B connector for quick viewing on phones, laptops, or tablets. A variety of optional view angles are also available. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 1 Megapixel (1280 × 720 @ 30 / 10 / 24 fps) • 1/4" Color CMOS • View Angle 65° 59° / 65° / 88° (Optional) |
• Varieties of screws and buttons covers • Built-In Microphone • USB 2.0 Micro-B Connector • Cable: (S) Straight / (Q) Coil (Optional) • Light Weight and Comfortable to Wear |
Choose Model
✦ MM-N44120UAS-65 (OD 14 Hex Washer Cover)
✦ MM-N44120UAS-65 (OD 14 Hex Washer Cover)
✦ MM-N44121UAS-65 (OD 11.3 Silver Button Cover)
✦ MM-N44122UAS-65 (OD 10 Truss Head Cover)
✦ MM-N44123UAS-65 (OD 10 Flat Head Cover)
✦ MM-N44124UAS-65 (OD 8.5 Pan Head Cover)
✦ MM-N44125UAS-65 (OD 18 Black Button Cover)
✦ MM-N44131UAS-65 (OD 11.2 Black Button Cover)
✦ MM-N44141UAS-65 (OD 11.2 White Button Cover)
※ MM-N44125UAS-65 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 1280 x 720 @ 30 / 10 / 24 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.84 x 2.16 |
| Scan Mode | Progressive |
| Sensitivity | 4300 mV / (Lux-sec) |
| Dynamic Range | 72 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 3.4 mm / F 2.8 |
| View Angle | 65° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Interface | USB 2.0 Micro-B |
| Dimension (mm) | Ø 18 x 41 |
| Microphone | Built-In |
| • Wearable Body-Worn Recording • Field Journalism and Documentary Filming • Home Nanny Camera Monitoring • ATM and Point-of-Sale Fraud Investigation • Retail and Asset Loss Prevention • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



