Product
USB CAMERA
Button & Screw
HD-R24631UA-88
1/7.25" Color CMOS 1080p Button & Screw Camera
Ø 13 x 2.6 mm
Description

MISUMI HD-R24631UA-88 is a Made-in-Taiwan 1/7.25" Color CMOS covert button camera delivering 1920 x 1080 resolution at 30fps, packaged into an ultra-slim Ø13 x 2.6mm form factor with the lens and PCB fully embedded within the button head.

This body-worn camera connects via USB 2.0 Type A and includes a built-in microphone for synchronized audio-video capture. It offers an 88° field of view, with 46°/55°/81°/83°/95°/120°/139° optional angles to suit different covert monitoring needs, all in a lightweight, comfortable-to-wear design.

Manufactured in Taiwan, the HD-R24631UA-88 reflects MISUMI's precision miniaturized optics and reliable local supply chain for covert and body-worn imaging applications.




Feature
• 2 Megapixels
• 1/7.25" Color CMOS
• View Angle 88°
  46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)

• Built-In Microphone
• USB 2.0 Type A Connector
• Light Weight and Comfortable to Wear
• PCB and lens are embedded within the button.
Choose Model
✦ HD-R24631UA-88 (OD 13 Black Button Cover)
✦ HD-R24631UA-88 (OD 13 Black Button Cover) ※ HD-R24631UA-88 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.16 x 1.22
Scan Mode Progressive
Sensitivity 4240 e- / (Lux-sec)
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 38.8 dB
Shutter Rolling
Lens 1.25 mm / F 2.2
View Angle 88°
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V (USB)
Power Current 190 mA
Interface USB 2.0
Dimension (mm) Ø 13 x 2.6
Microphone Built-In
• Undercover Investigative Recording
• Journalistic and Media Field Recording
• Personal Safety and Self-Defense Documentation
• Retail Loss Prevention Monitoring
• Workplace Compliance and Conduct Recording
• Audio-Visual Field Interviews and Testimonies
• Wearable Body-Worn Evidence Capture
• Discreet Event and Field Documentation


• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All