MD-N2020UA-6B
1/2.7" Color CMOS 1080p Button & Screw Camera
22.8 x 57.4 mm
Description
|
The MD-N2020UA-6B is a covert USB camera manufactured in Taiwan. It uses a 1/2.7" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at up to 30 fps. It comes with interchangeable button and screw covers, making it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays light and comfortable to wear. It connects via a USB 2.0 Type A connector for quick viewing on phones, laptops, or tablets. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 / 5 / 10 fps) • 1/2.7" Color CMOS • View Angle 55° |
• Varieties of screws and buttons covers • Built-In Microphone • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-N2020UA-6B (OD 14 Hex Washer Cover)
✦ MD-N2020UA-6B (OD 14 Hex Washer Cover)
✦ MD-N2021UA-6B (OD 11.3 Silver Button Cover)
✦ MD-N2022UA-6B (OD 10 Truss Head Cover)
✦ MD-N2023UA-6B (OD 10 Flat Head Cover)
✦ MD-N2024UA-6B (OD 8.5 Pan Head Cover)
✦ MD-N2025UA-6B (OD 18 Black Button Cover)
✦ MD-N2031UA-6B (OD 11.2 Black Button Cover)
✦ MD-N2041UA-6B (OD 11.2 White Button Cover)
※ MD-N2020UA-6B (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 / 5 / 10 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.856 x 3.276 |
| Scan Mode | Progressive |
| Sensitivity | 3300 mV / (Lux-sec) |
| Dynamic Range | 69 dB @ 8x gain |
| S/N Ratio | 38.3 dB |
| Shutter | Rolling |
| Lens |
6.0 mm / F 2.0 |
| View Angle | 55˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 160 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | 22.8 x 57.4 |
| Microphone | Built-In |
| • Wearable Body-Worn Recording • Field Journalism and Documentary Filming • Home Nanny Camera Monitoring • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



