TM-NL55120A-69
1/3" Color CMOS 720p Button & Screw Camera
18.5 x 38.5 mm
Description
|
The TM-NL55120A-69 is a covert USB camera manufactured in Taiwan. It uses a 1/3" Color CMOS sensor with 720p (1280 x 720) resolution at 30 fps. It comes with interchangeable button and screw covers, making it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays light and comfortable to wear. It connects via a USB 2.0 Micro-B connector for quick viewing on phones, laptops, or tablets. A variety of optional view angles are also available. Compact and reliable, it suits covert monitoring and surveillance needs. |
Feature
| • 720p Resolution (1280 × 720 @ 30 fps) • 1/3" Color CMOS • View Angle 69° 48° / 69° / 125° (Optional) |
• Varieties of screws and buttons covers • Built-In Microphone • USB 2.0 Micro-B Connector • Light Weight and Comfortable to Wear |
Choose Model
✦ TM-NL55120A-69 (OD 14 Hex Washer Cover)
✦ TM-NL55120A-69 (OD 14 Hex Washer Cover)
✦ TM-NL55121A-69 (OD 11.3 Silver Button Cover)
✦ TM-NL55122A-69 (OD 10 Truss Head Cover)
✦ TM-NL55123A-69 (OD 10 Flat Head Cover)
✦ TM-NL55124A-69 (OD 8.5 Pan Head Cover)
✦ TM-NL55125A-69 (OD 18 Black Button Cover)
✦ TM-NL55131A-69 (OD 11.2 Black Button Cover)
✦ TM-NL55141A-69 (OD 11.2 White Button Cover)
※ TM-NL55120A-69 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 3.75 x 3.75 |
| Image Area (mm) | 4.8 x 2.7 |
| Scan Mode | Progressive |
| Sensitivity | 6488 mV / (Lux-sec) |
| Dynamic Range | 70.4 dB |
| S/N Ratio | 37.2 dB |
| Shutter | Rolling |
| Lens | 4.0 mm / F 2.4 |
| View Angle | 69° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 130 mA |
| Interface | USB 2.0 Micro-B |
| Dimension (mm) | 18.5 x 38.5 |
| Microphone | Built-In |
| • Wearable Body-Worn Recording • Field Journalism and Documentary Filming • Retail and Asset Loss Prevention • Insurance Claims Documentation • Interview and Deposition Recording • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection |
• Wild Animal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



