YD-T36306LH-115
1/5" Color CMOS 1944p Low Temperature (USB 3.0)
Ø 6.5 x 12.7 mm
Description
|
The YD-T36306LH-115 is a Ø 6.5 x 12.7 mm 1/5" color CMOS low temperature tube camera module, delivering 2592 x 1944 resolution at 24 fps with excellent low-light sensitivity for compact front-view imaging. It features a 115° view angle lens with a variety of optional view angles available, 12 built-in high-intensity white LEDs, and a USB 3.0 interface for fast, reliable data transfer. This camera module is manufactured in Taiwan by MISUMI, delivering a 64.7 dB dynamic range and 37 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 5 Megapixels (2592 x 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 115° 13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional) |
• High-Intensity White LED x 12 White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 3.0 Interface USB 2.0 (Optional) • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-T36306-115
✦ YD-T36306-115
✦ YD-T36306LH-115 (With LED)
✦ YD-V36306LH-115 (With LED / Dimmer)
✦ FYD-V36306LH-115 (With LED / Dimmer + Snapshot and Freeze)
※ YD-T36306-115 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 2368 e- |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.3 mm / F 4.8 |
| View Angle | 115° |
| Focus Distance (mm) | FID 45-20-80 |
| LED | High-Intensity White LED x 12 |
| Power Supply | DC 5 V |
| Power Current | 230 mA |
| Interface | USB 3.0 Type A |
| Dimension (mm) | Ø 6.5 x 12.7 |
| • High-resolution endoscopic and borescope inspection for narrow pipes and machine cavities • Medical and dental intraoral imaging requiring finer detail • High-speed industrial inspection lines needing fast USB 3.0 data transfer • Security and surveillance systems requiring low-light, high-detail capture • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



