TD-V36308LH-99-01
1/5" Color CMOS 1944p Advance
Ø 8.5 x 27 mm
Description
|
The TD-V36308LH-99-01 is a front view camera module manufactured in Taiwan. It uses a 1/5" Color CMOS sensor with 5 Megapixel (2592 x 1944) resolution at 24 fps and excellent low-light sensitivity. Its compact Ø 8.5 x 27 mm body suits tight embedded applications, with a variety of optional view angles available and optional White, High-Intensity White, IR 850 nm, and IR 940 nm LED support for low-light use. It connects via a USB 2.0 Type A connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs. |
Feature
| • 5 Megapixels (2592 x 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 99° 13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-T36308-99
✦ TD-T36308-99
✦ TD-T36308LH-99 (With LED)
✦ TD-V36308LH-99 (With LED / Dimmer)
✦ FTD-V36308LH-99 (With LED / Dimmer + Snapshot and Freeze)
※TD-V36308LH-99-01 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 2368 e- / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens |
1.5 mm / F 8.0 |
| View Angle | 99° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 280 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 8.5 x 27 (L) |
| • Medical Endoscopy Device Integration • Dental Intraoral Imaging • Automotive Front-View Camera Integration • Robotics and Drone Payload Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


