Product
USB CAMERA
Forming Camera
TD-Z36305-94
1/5" Color CMOS 1944p Advance
Ø 5 x 21.5 mm
Description

MISUMI TD-Z36305-94 is a Made-in-Taiwan ultra-compact tube camera module (Ø5 x 21.5mm), part of MISUMI's Advance camera line, with a high depth-of-field lens well suited to surgical field and telescope camera applications. It captures 2592 x 1944 resolution at 24fps, 94° view angle, via USB 2.0 or USB 3.0 interface.

The 1/5" Color CMOS sensor delivers a 64.7dB dynamic range and 37dB signal-to-noise ratio, with 11 additional view angle options from 13° to 169° for flexible field-of-view selection.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 5 Megapixels
  (2592 x 1944 @ 24 fps)
• 1/5" Color CMOS
• View Angle 94°
   13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0 / USB 3.0 (Optional)

• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-Z36305-94
✦ TD-Z36305-94 ✦ TD-Z36305LH-94 (With LED) ✦ TD-VZ36305LH-94 (With LED / Dimmer) ✦ FTD-VZ36305LH-94 (With LED / Dimmer + Snapshot and Freeze) ※ TD-Z36305-94 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/5" Color CMOS
Resolution 2592 x 1944 @ 24 fps
Pixel Size (μm) 1.12 x 1.12
Image Area (mm) 2.90 x 2.18
Scan Mode Progressive
Sensitivity 3.6 V / (Lux-sec)
Dynamic Range 64.7 dB
S/N Ratio 37 dB
Shutter Rolling
Lens 1.55 mm / F 5.7
View Angle 94°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 220 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 5 x 21.5
• Surgical Field Camera
• Endoscopic Surgery Camera
• Minimally Invasive Surgery Imaging
• Medical Telescope Camera
• Veterinary Surgical Camera
• High-Resolution Borescope Camera
• Precision Medical Device Integration
• Laboratory Imaging Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Earthquake Rescue
• Bending Camera
• Wriggling Camera
• Camera that can turn
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection

Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All