|
The YD-B36305-81 is a Ø 5 x 4.2 mm ultra-mini camera module built around a 1/5" color CMOS sensor, delivering 2592 x 1944 resolution at 24 fps with a high depth-of-field (DOF) lens for consistently sharp focus across varying distances. Its round form factor is shaped by the lens housing. Its 1.83 mm F2.0 lens provides an 81° field of view, with an extensive range of alternative angles from 13° to 169° also available. The module supports optional high-intensity white LED, white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 3.0 for high-speed data transfer. Its extremely compact size and high resolution make it well suited to telescope camera and surgical field camera applications where space is at a premium. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 5 Megapixels (2592 x 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 81° 13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 3.0 Interface USB 2.0 (Optional) • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 3.6 V / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 1.83 mm / F 2.0 |
| View Angle | 81° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 230 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 5 x 4.2 |
| • Telescope and Astronomical Imaging Cameras • Surgical Field and Medical Imaging Cameras • Micro-Endoscopy and Borescope Inspection • High-Resolution Machine Vision • Scientific and Laboratory Imaging Instruments • Space-Constrained Precision Instruments • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |



