YT-T36306LH-115
1/5" Color CMOS 1944p Advance
Ø 6.5 x 12.7 mm
Description
|
The YT-T36306LH-115 is a Ø 6.5 x 12.7 mm 1/5" color CMOS tube camera module, delivering 2592 x 1944 resolution at 24 fps with a high depth-of-field lens for telescope-style and surgical field imaging. It features a wide 115° view angle lens for broad-coverage viewing, 12 built-in high-intensity white LEDs, and a USB 3.0 Type C interface for high-speed data transfer. This camera module is manufactured in Taiwan by MISUMI, delivering a 64.7 dB dynamic range and 37 dB signal-to-noise ratio for clear, detailed imaging in precision applications. |
Feature
| • 5 Megapixels (2592 x 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 115° 13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 / USB 3.0 (Optional) • USB 3.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YT-T36306-115
✦ YT-T36306-115
✦ YT-T36306LH-115 (With LED)
✦ YT-V36306LH-115 (With LED / Dimmer)
✦ FYT-V36306LH-115 (With LED / Dimmer + Snapshot and Freeze)
※ YT-T36306-115 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 3.6 V / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 1.3 mm / F 4.8 |
| View Angle | 115° |
| Focus Distance (mm) | FID 45-20-80 |
| LED | High-Intensity White LED x 12 |
| Power Supply | DC 5 V |
| Power Current | 250 mA |
| Connector | USB 3.0 Type C |
| Dimension (mm) | Ø 15.0 x 50.5 |
| • Wide-field endoscopic and surgical visualization • Broad-area telescope and optical inspection • Panoramic quality control in manufacturing • Wide-angle scientific and laboratory imaging • Museum and archival documentation with broad coverage • Precision measurement systems requiring wider field of view • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



