|
The TD-BL36305-99 is a 5.0 x 17.6 mm mini camera module built around a 1/5" color CMOS sensor, delivering 2592 x 1944 resolution at 24 fps with a high depth-of-field (DOF) lens for consistently sharp focus across varying distances. Its 1.50 mm F5.7 lens provides a 99° field of view, with an extensive range of alternative angles from 13° to 169° also available. The module supports optional high-intensity white LED, white LED, IR 850 nm, or IR 940 nm illumination, and connects via USB 2.0 or optional USB 3.0 through a Type-A connector. Its high resolution and high DOF lens make it one of MISUMI's top choices for telescope camera and surgical field camera applications. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
| • 5 Megapixels (2592 x 1944 @ 24 fps) • 1/5" Color CMOS • View Angle 99° 13° / 44° / 56° / 62° / 64° / 71° / 74° / 81° / 94° / 99° / 115° / 169° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 / USB 3.0 (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/5" Color CMOS |
| Resolution | 2592 x 1944 @ 24 fps |
| Pixel Size (μm) | 1.12 x 1.12 |
| Image Area (mm) | 2.90 x 2.18 |
| Scan Mode | Progressive |
| Sensitivity | 3.6 V / (Lux-sec) |
| Dynamic Range | 64.7 dB |
| S/N Ratio | 37 dB |
| Shutter | Rolling |
| Lens | 1.50 mm / F 5.7 |
| View Angle | 99° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 220 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | 5.0 x 17.6 |
| • Telescope and Astronomical Imaging Cameras • Surgical Field and Medical Imaging Cameras • Endoscopy and Borescope Inspection • High-Resolution Machine Vision • Scientific and Laboratory Imaging Instruments • Industrial Precision Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |



