Product
USB CAMERA
Tube Camera
TD-T55110-69
1/3" Color CMOS 720p Advance
Ø 10 x 11.2 mm
Description

The TD-T55110-69 is a Ø 10 x 11.2 mm 1/3" color CMOS tube camera module, delivering 1280 x 720 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging.

It features a 69° view angle lens (48°/125° optional) and a USB 2.0 Type A interface for straightforward integration, with optional LED illumination (white, high-intensity white, IR 850nm, or IR 940nm) available for low-light environments.

This camera module is manufactured in Taiwan by MISUMI, delivering a 70.4 dB dynamic range and 37.2 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 720p Megapixels
  (1280 x 720 @ 30 fps)
• 1/3" Color CMOS
• View Angle 69°
  48° / 69° / 125° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-T55110-69
✦ TD-T55110-69 ✦ TD-T55110LH-69 (With LED ✦ TD-V55110LH-69 (With LED / Dimmer) ✦ FTD-V55110LH-69 (With LED / Dimmer + Snapshot and Freeze) ※ TD-55110-69 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/3" Color CMOS
Resolution 1280 x 720 @ 30 fps
Pixel Size (μm) 3.75 x 3.75
Image Area (mm) 4.8 x 2.7
Scan Mode Progressive
Sensitivity 6.488 V / (Lux-sec)
Dynamic Range 70.4 dB
S/N Ratio 37.2 dB
Shutter Rolling
Lens 4.0 mm / F 2.4
View Angle 69°
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5 V (USB)
Power Current 140 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 10 x 11.2
• Vending and self-service kiosk monitoring
• Retail shelf and inventory scanning
• Small appliance and consumer electronics inspection
• Access control and door entry systems
• Compact robotics and automation integration
• Educational and hobbyist imaging projects
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All