TT-B55109R-69
1/3.63" Color CMOS 720p Advance
Ø 9.8 x 6.1 mm
Description
|
The TT-B55109R-69 is a Ø 9.8 x 6.1 mm mini tube camera module built around a 1/3.63" color CMOS sensor, delivering 1280 x 720 resolution at 30 fps in an ultra-short, compact footprint. Its 4.0 mm F2.4 lens provides a 69° field of view, with 48° and 125° options also available. The module supports optional high-intensity white LED, white LED, IR 850 nm, or IR 940 nm illumination for reliable performance in low-light environments. Its very short length makes it well suited to tight-space borescopes and industrial inspection probes. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 720p Resolution (1280 x 720 @ 30 fps) • 1/3.63" Color CMOS • View Angle 69° 48° / 69° / 125° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TT-B55109R-69
✦ TT-B55109R-69
✦ TT-B55109RLH-69 (With LED)
✦ TT-VB55109RLH-69 (With LED / Dimmer)
✦ FTT-VB55109RLH-69 (With LED / Dimmer + Snapshot and Freeze)
※ TT-B55109R-69 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/3.63" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 3.75 x 3.75 |
| Image Area (mm) | 4.8 x 2.7 |
| Scan Mode | Progressive |
| Sensitivity | 6.488 V / (Lux-sec) |
| Dynamic Range | 70.4 dB |
| S/N Ratio | 37.2 dB |
| Shutter | Rolling |
| Lens | 4.0 mm / F 2.4 |
| View Angle | 69° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5 V (USB) |
| Power Current | 130 mA |
| Connector | USB 2.0 Type C |
| Dimension (mm) | Ø 9.8 x 6.1 |
| • Industrial Borescopes and Micro-Cavity Inspection • Medical and Veterinary Endoscopy Devices • Confined-Space and Equipment Inspection • Robotics and Automation Vision Systems • Automotive Engine and Cavity Inspection • Security and Covert Surveillance • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


