Product
USB CAMERA
Tube Camera
UD-T661A15-78
1/2.7" Color CMOS 1080p Advance (USB 3.0)
Ø 15 x 43 mm
Description

The UD-T661A15-78 is a Ø 15 x 43 mm 1/2.7" color CMOS tube camera module, delivering 1920 x 1080 resolution at up to 60 fps with excellent low-light sensitivity for compact front-view imaging.

It features a 78° view angle lens (55°/57°/72°/92°/108° optional) and a USB 3.0 interface for high-speed data transfer, with optional built-in LED illumination (white, high-intensity white, IR 850nm, or IR 940nm) available for low-light environments.

This camera module is manufactured in Taiwan by MISUMI, delivering a 71.4 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 1080p Resolution
  (1920 x 1080 @ 30~60 fps)
• 1/2.7" Color CMOS
• View Angle 78°
   55° / 57° / 72°/ 78° / 92°/ 108° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ UD-T661A15-78
✦ UD-T661A15-78 ✦ UD-T661A15LH-78 (With LED) ✦ UD-V661A15LH-78 (With LED / Dimmer) ✦ FUD-V661A15LH-78 (With LED / Dimmer + Snapshot and Freeze) ※ UD-T661A15-78 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 30~60 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 22.3 Ke
Dynamic Range 71.4 dB
S/N Ratio 38 dB
Shutter Global
Lens
3.96 mm / F 1.8
View Angle 78°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 230 mA
Connector USB 3.0 Type A
Dimension (mm) Ø 15 x 43
• Precision assembly and calibration inspection
• Kiosk, ATM, and vending machine integration
• Laboratory and research imaging setups
• Drone and UAV payload integration
• Mobile robotics navigation and obstacle detection
• Point-of-care diagnostic device integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All