Product
USB CAMERA
Forming Camera
YD-ZL661A07-92
1/2.7" Color CMOS 1080p Low Temperature (USB 3.0)
Ø13 x 22 mm
Description

MISUMI YD-ZL661A07-92 is a Made-in-Taiwan compact global shutter camera module (Ø13 x 22mm), part of MISUMI's Low Temperature camera line for reliable operation in cold environments. It captures 1920 x 1080 resolution at 30fps, 92° view angle, via USB 3.0 Type A interface.

Its global shutter captures the entire frame in one instant instead of scanning line by line, delivering distortion-free imaging under high-speed motion, vibration, or strobe lighting — ideal for industrial inspection, robotics, and precision machine vision.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 1080p Resolution
  (1920 x 1080 @ 30 fps)
• 1/2.7" Color CMOS
• View Angle 92°
  55° / 57° / 72° / 78° / 92° / 108° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 3.0 Type A
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YD-ZL661A07-92
✦ YD-ZL661A07-92 ✦ YD-ZL661A07LH-92 (With LED) ✦ YD-VZL661A07LH-92 (With LED / Dimmer) ✦ FYD-VZL661A07LH-92 (With LED / Dimmer + Snapshot and Freeze) ※ YD-ZL661A07-92 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 22.3 Ke/Lux-sec
Dynamic Range 71.4 dB
S/N Ratio 38 dB
Shutter Global
Lens 3.18 mm / F 2.8
View Angle 92°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V (USB)
Power Current 350 mA
Connector USB 3.0 Type A
Dimension (mm) Ø13 x 22 x 16.42
• High-Speed Motion Tracking Camera
• Robotics Real-Time Vision System
• Strobe Lighting Machine Vision Camera
• Cold Storage / Refrigeration Monitoring Camera
• USB Plug-and-Play Inspection Camera
• Barcode / QR Code Scanning Camera
• Precision Assembly Line Inspection
• Vibration-Resistant Industrial Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection

Download
◾ YD-ZL661A07-92
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All