Product
USB CAMERA
Tube Camera
UD-T661A15-108
1/2.7" Color CMOS 1080p Advance (USB 3.0)
Ø 15 x 44.9 mm
Description

The UD-T661A15-108 is a Ø 15 x 44.9 mm 1/2.7" color CMOS tube camera module, delivering 1920 x 1080 resolution at up to 60 fps with excellent low-light sensitivity for wide-coverage front-view imaging.

It features a wide 108° view angle lens (55°/57°/72°/78°/92° optional) and a USB 3.0 interface for high-speed data transfer, with optional built-in LED illumination (white, high-intensity white, IR 850nm, or IR 940nm) available for low-light environments.

This camera module is manufactured in Taiwan by MISUMI, delivering a 71.4 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 1080p Resolution
  (1920 x 1080 @ 30~60 fps)
• 1/2.7" Color CMOS
• View Angle 10°
   55° / 57° / 72°/ 78° / 92°/ 108° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ UD-T661A15-108
✦ UD-T661A15-108 ✦ UD-T661A15LH-108 (With LED) ✦ UD-V661A15LH-108 (With LED / Dimmer) ✦ FUD-V661A15LH-108 (With LED / Dimmer + Snapshot and Freeze) ※ UD-T661A15-108 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 22.3 Ke
Dynamic Range 71.4 dB
S/N Ratio 38 dB
Shutter Global
Lens
2.4 mm / F 2.6
View Angle 108°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 260 mA
Connector USB 3.0 Type A
Dimension (mm) Ø 15 x 44.9 (L)
• Wide-area facility and perimeter monitoring
• Large equipment enclosure inspection
• Vehicle interior and cargo bay imaging
• Panoramic industrial process monitoring
• Warehouse aisle and shelving inspection
• Multi-angle robotics vision systems
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All