Product
USB CAMERA
Tube Camera
UD-T661AM15L8-78
1/2.7" B/W CMOS 1080p Advance (USB 3.0)
Ø 15 x 43 mm
Description

The UD-T661AM15L8-78 is a Ø 15 x 43 mm 1/2.7" B/W CMOS tube camera module with a global shutter sensor, delivering 1920 x 1080 resolution at up to 60 fps for blur-free imaging of fast-moving subjects.

It features a 78° view angle lens (55°/57°/72°/92°/108° optional), 12 built-in IR 850nm LEDs for illumination in dark environments, and a USB 3.0 interface for high-speed data transfer.

This camera module is manufactured in Taiwan by MISUMI, delivering a 71.4 dB dynamic range and 38 dB signal-to-noise ratio for precise, distortion-free industrial imaging.

Feature
• 1080p Resolution
  (1920 x 1080 @ 30~60 fps)
• 1/2.7" B/W CMOS
• View Angle 78°
   55° / 57° / 72°/ 78° / 92°/ 108° (Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ UD-T661AM15-78
✦ UD-T661AM15-78 ✦ UD-T661AM15L8-78 (With LED) ✦ UD-V661AM15L8-78 (With LED / Dimmer) ✦ FUD-V661AM15L8-78 (With LED / Dimmer + Snapshot and Freeze) ※ UD-T661AM15L8-78 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.7" B/W CMOS
Resolution 1920 x 1080 @ 30~60 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 22.3 Ke
Dynamic Range 71.4 dB
S/N Ratio 38 dB
Shutter Global
Lens
3.96 mm / F 1.8
View Angle 78°
Focus Distance (mm) FID 45-40-50
LED IR 850nm LED x 12
Power Supply DC 5 V
Power Current 270 mA
Connector USB 3.0 Type A
Dimension (mm) Ø 15 x 43
• High-speed motion capture and vibration analysis
• Machine vision measurement without motion blur
• High-speed production line quality inspection
• Ballistics and impact testing
• Robotics arm calibration and tracking
• Sports and biomechanics motion analysis
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All