|
This slim, mini camera module, manufactured in Taiwan, delivers 2 Megapixel high resolution (1920 x 1080 @ 30 fps) with high dynamic range for greater image clarity, all within an extremely slim, round shape design suited for space-constrained applications. A global shutter and 78° view angle (55° / 57° / 72° variants also available) provide flexibility for capturing fast motion without distortion, while optional lighting configurations, including white LED, high-intensity white LED, or infrared (850nm / 940nm), extend performance into low-light environments. Connected via USB 3.0, this compact ⌀9 x 19mm camera module combines high-speed data transfer with reliable image quality, making it well suited for gesture recognition, 3D scanning, machine vision, biometrics, and autonomous motion sensing applications. |
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 1/2.7" Color CMOS • View Angle 78° 55° / 57° / 72° / 78° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • USB 3.0 Type A Connector • Slim Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/2.7" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 5.76 x 3.24 |
| Scan Mode | Progressive |
| Sensitivity | 3.1 V / (Lux-sec) |
| Dynamic Range | 71.4 dB |
| S/N Ratio | 38 dB |
| Shutter | Global |
| Lens |
3.96 mm / F 1.8 |
| View Angle | 78° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 350 mA |
| Interface | USB 3.0 |
| Dimension (mm) | ⌀ 9 x 19 |
| • Gesture recognition systems • 3D scanning and depth sensing • Machine vision and automated inspection • Biometric identification devices • Autonomous motion sensing and robotics • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |



