Product
USB CAMERA
Tube Camera
KD-V164A05ZLH-120
1/11" Color CMOS 720p Short Head
Ø 5.5 mm x 35 cm 
Description

The KD-V164A05ZLH-120 is a Ø 5.5 mm x 35 cm 1/11" color CMOS tube camera module, designed for non-destructive testing and hard-to-reach industrial inspection applications.

It features a 0.878 mm F5.0 lens delivering a 120° view angle, a front surface tilted at 30° for improved visibility in tight spaces, 6 built-in high-intensity white LEDs with dimmer control, and optional IR 850nm and IR 940nm illumination, connecting via a USB 2.0 interface.

This camera module is manufactured in Taiwan by MISUMI, delivering a 72.2 dB dynamic range and 36.8 dB signal-to-noise ratio for clear low-light imaging in industrial inspection OEM integration.

Feature
•  1 Megapixels
  (1280 x 720 @ 30 fps)
• 1/11" Color CMOS
• View Angle 120°
• Front Surface Tilted at 30°

• High-Intensity White LED x 6
  White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ KD-V164A05ZLH-120 (Need Customized Request)
※ KD-V164A05ZLH-120 (Need Customized Request) ✦ KD-V164A05ZLH-120 (With LED / Dimmer)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/11" Color CMOS
Resolution 1280 x 720 @ 30 fps
Pixel Size (μm) 1.12 x 1.12
Image Area (mm) 1.45 x 0.91
Scan Mode Progressive
Sensitivity 4500 e-
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 36.8 dB
Shutter Rolling
Lens
0.878 mm / F 5.0
View Angle 120°
Focus Distance (mm) Infinity
LED High-Intensity White LED x 6
Power Supply DC 5 V
Power Current 160 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 5.5 mm x 35 cm
• Turbine blade and heat exchanger tube inspection
• Casting and mold cavity inspection
• Firearm bore and barrel inspection
• Boiler and flue passage inspection
• Marine engine and machinery inspection
• Musical instrument interior inspection
• Borescope Inspection Camera
• HVAC Duct Inspection Camera
• Confined Space Inspection Camera
• Wall Cavity Inspection Camera
• Underground Utility Inspection Camera
• Manufacturing Quality Control Camera
• Welding Seam Inspection Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All