FXD-VB20903LH-76
1/9" Color CMOS 720p Low Temperature (USB 2.0)
Ø 3.65 x 11.1 mm
Description
|
The FXD-VB20903LH-76 is a Ø 3.65 x 11.1 mm 1/9" color CMOS board camera module, delivering 1280 x 720 resolution at 15 to 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a 76° view angle lens (39°/76°/128°/140° optional), 6 built-in white LEDs with dimmer control for adjustable illumination, and a USB 2.0 Type A interface, along with snapshot and freeze-frame capture support. This camera module is manufactured in Taiwan by MISUMI, offering reliable low-light performance in a compact, easy-to-integrate design. |
Feature
| • 720p Resolution (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 76° 39° / 76° / 128° / 140° (Optional) |
• High-Intensity White LED x 6 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-B20903-76
✦ XD-B20903-76
✦ XD-B20903LH-76 (With High-Intensity White LED)
✦ XD-B20903L-76 (With LED)
✦ XD-VB20903L-76 (With LED / Dimmer)
✦ FXD-VB20903L-76 (With LED / Dimmer + Snapshot and Freeze)
※ XD-B20903-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.819 × 1.033 |
| Scan Mode | Progressive |
| Sensitivity | 585 mV / (Lux-sec) |
| Dynamic Range | 68.4 dB @16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens | 1.32 mm / F 3.5 |
| View Angle | 76˚ |
| Focus Distance (mm) | FID 45-20-80 |
| LED | High-Intensity White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 3.65 x 11.1 |
| • Handheld inspection tools with adjustable illumination • Dark cavity and enclosure inspection • Confined-space search and rescue lighting • Wildlife and nocturnal observation • Portable diagnostic and scanning equipment • Educational and demonstration imaging kits • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




