TD-BL20903LH-76
1/9" Color CMOS 720p Advance
Ø 3.7 x 12 mm
Description
|
The TD-BL20903LH-76 is a Ø 3.7 x 12 mm mini board camera module built around a 1/9" color CMOS sensor, delivering 1280 x 720 resolution at 15 to 30 fps with excellent low-light sensitivity. It includes 6 built-in high-intensity white LEDs for strong illumination in dark environments. Its 1.32 mm F3.5 lens provides a 76° field of view, with 39°, 128°, and 140° options also available, and connects via USB 2.0 Type-A. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1 Megapixels (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 76° 39° / 76° / 128° / 140° (Optional) |
• High-Intensity White LED (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-BL20903-76
✦ TD-BL20903-76
✦ TD-BL20903LH-76 (with LED)
✦ TD-VBL20903LH-76 (with LED / Dimmer)
✦ FTD-VBL20903LH-76 (with LED / Dimmer + Snapshot and Freeze)
※ TD-BL20903-76 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 0.585 V / (Lux-sec) |
| Dynamic Range | 68.4 dB @ 16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 3.5 |
| View Angle | 76° |
| Focus Distance (mm) | FID 45-25-80 |
| LED | LED High-Intensity White LED x 6 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 3.7 x 12 |
| • Industrial Borescopes and Pipe/Duct Inspection • Low-Light and Dark-Area Imaging • Medical and Veterinary Endoscopy Devices • Confined-Space Equipment Inspection • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



