XD-B20903-128
1/9" Color CMOS 720p Low Temperature (USB 2.0)
Ø 3.5 x 9.2 mm
Description
|
The XD-B20903-128 is a Ø 3.5 x 9.2 mm mini board camera module built around a 1/9" color CMOS sensor, delivering 1280 x 720 resolution at 15 to 30 fps with excellent low-light sensitivity. Its 1.00 mm F4.8 micro-lens provides a wide 128° field of view, with 39°, 76°, and 140° options also available. Optional high-intensity white LED illumination allows clear image capture in low-light conditions, and the module connects via USB 2.0 Type-A. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1 Megapixels (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 128° 39° / 76° / 128° / 140° (Optional) |
• High-Intensity White LED (Optional) • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ XD-B20903-128
✦ XD-B20903-128
✦ XD-B20903LH-128 (with LED)
✦ XD-VB20903LH-128 (with LED / Dimmer)
✦ FXD-VB20903LH-128 (with LED / Dimmer + Snapshot and Freeze)
※ XD-B20903-128 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.819 × 1.033 |
| Scan Mode | Progressive |
| Sensitivity | 585 mV / (Lux-sec) |
| Dynamic Range | 68.4 dB @16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens | 1.00 mm / F 4.8 |
| View Angle | 128˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 160 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 3.5 x 9.2 |
| • Wide-Field Industrial Inspection • Panoramic Machine Vision Inspection • Robotics and Automation Vision Systems • Confined-Space Equipment Inspection • Medical and Veterinary Endoscopy Devices • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




