KT-B20903-128
1/9" Color CMOS 720p Short Head Camera
Ø 3.5 x 3.9 mm
Description
|
The KT-B20903-128 is a Ø 3.5 x 3.9 mm mini short head camera module built around a 1/9" color CMOS sensor, delivering 1280 x 720 resolution at 15 to 30 fps. Its 1.0 mm F4.8 ultra-wide-angle micro-lens provides a 128° field of view to effectively capture a wider picture, with 39°, 76°, and 140° options also available. Its short-head design also makes it easier to maneuver into tight or angled spaces. Optional high-intensity white LED illumination allows clear image capture in completely dark areas, and the module connects via USB 2.0 Type-C. This camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1 Megapixels (1280 x 720 @ 15~30 fps) • 1/9" Color CMOS • View Angle 128° 39° / 76° / 128° / 140° (Optional) |
• High-Intensity White LED (Optional) • USB 2.0 Type C Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ KT-B20903-128
✦ KT-B20903-128
✦ KT-B20903LH-128 (with LED)
✦ KT-VB20903LH-128 (with LED / Dimmer)
✦ FKT-VB20903LH-128 (with LED / Dimmer + Snapshot and Freeze)
※ KT-B20903-128 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" Color CMOS |
| Resolution | 1280 x 720 @ 15~30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 0.585 V / (Lux-sec) |
| Dynamic Range | 68.4 dB @ 16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens |
1.0 mm / F 4.8 |
| View Angle | 128° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 120 mA |
| Interface | USB 2.0 Type C |
| Dimension (mm) | Ø 3.5 x 3.9 |
| • Confined-Space and Tight-Angle Inspection • Wide-Field Industrial Inspection • Medical and Veterinary Endoscopy Devices • Automotive Cavity Inspection • Robotics and Automation Vision Systems • Portable Handheld Inspection Cameras • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




