|
MISUMI YD-DB37209R-76 is a Made-in-Taiwan dual-lens endoscope camera module (Ø9 x 4mm), featuring two 1/9" Color CMOS sensors that capture a combined 2560 x 720 resolution at 30fps simultaneously, purpose-built for medical and industrial endoscope applications requiring dual-angle or side-by-side imaging in hard-to-reach areas. Each lens uses a 1.32mm F2.0 optic with a 76-degree view angle (120°/128°/140° optional), connecting via a USB 3.0 interface. White LED, White LED with Optical Fiber, IR 940nm, and IR 850nm illumination options are available. The camera also delivers a 68.4dB dynamic range and a 36.4dB signal-to-noise ratio for clear, stable image capture. Manufactured in Taiwan, the YD-DB37209R-76 reflects MISUMI precision engineering and reliable local supply chain support for medical and industrial dual-lens endoscope OEM integration. |
| • 1 Megapixels x 2 (2560 x 720 @ 30 fps) • 1/9" Color CMOS • View Angle 76° 76° / 120° / 128° / 140° (Optional) |
• White LED / White LED with Optical Fiber High-Intensity White LED / IR 940 nm LED / IR 850 nm LED (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/9" CMOS Color |
| Resolution | 2560 x 720 @ 30 fps |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 1.82 x 1.03 |
| Scan Mode | Progressive |
| Sensitivity | 0.585 V / (Lux-sec) |
| Dynamic Range | 68.4 dB @ 16x gain |
| S/N Ratio | 36.4 dB |
| Shutter | Rolling |
| Lens |
1.32 mm / F 2.0 |
| View Angle | 76˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 120 mA |
| Connector | USB 3.0 Type A |
| Dimension (mm) | Ø 9 x 4 |
| • Dual-Angle Simultaneous Inspection Camera • Bi-Directional Endoscope Camera • Stereo/3D Imaging Endoscope Camera • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • Bronchoscope / Colonoscope Camera • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |



