LP3725IRV-M9
88.2° View Angle 3.7mm VGA Lens
M 9 x P 0.5
Description
|
The LP3725IRV-M9 is a 3.7 mm board lens with an M 9 x P 0.5 mount, designed for 1/3" CMOS or CCD camera sensors. With an 88.2° view angle and F 2.5 aperture, it delivers a wide field of view in a Ø 6.0 mm image circle, with an IR or AR filter option for accurate color reproduction. Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 88.2° View Angle • 480p Resolution |
• 3.7 mm / F 2.5 with IR Filter • M 9 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ LP3725IRV-M9 (IR Filter)
✦ LP3725IRV-M9 (IR Filter)
✦ LP3725ARV-M9 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.7 |
| F-Number | 2.5 |
| Mount Thread | M 9 x P 0.5 |
| Filter | IR / AR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | < 18.6° |
| Field Angle (D / H / V) | 88.2° / 65.7° / 47.9° |
| Total Track (mm) | 10.5 |
| TV Distortion | <- 13 % |
| Lens Construction | 4G |
| BFL | 3.0 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
