LP1532IR-3.1
65° View Angle 1.498mm VGA Lens
M 3.1
Description
|
The LP1532IR-3.1 is a 1.498 mm pinhole lens with an M 3.1 mount, designed for 1/10" CMOS or CCD camera sensors. With a 65° view angle and a choice of F 3.2, F 5.0, or F 7.0 aperture for different depth-of-field needs, it delivers a wide field of view in a Ø 2.4 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 2.4 • 65° View Angle • 480p Resolution |
• 1.498 mm / F 3.2 with IR Filter • M 3.1 • Depth of Field F 3.2 / F 5.0 / F 7.0 (Optional) |
Choose Model
✦ LP1532IR-3.1 (IR Filter with F 3.2)
✦ LP1532IR-3.1 (IR Filter with F 3.2)
✦ LP1540IR-3.1 (IR Filter with F 5.0)
✦ LP1570IR-3.1 (IR Filter with F 7.0)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.498 |
| F-Number | 3.2 |
| Filter | IR |
| Sensor | 1/10’’ |
| Image Circle (mm) | Ø 2.4 |
| Field Angle (D / H / V) | 65° |
| Total Track (mm) | 2.2 |
| TV Distortion | 5% |
| BFL | 1.44 |
| Focal Range (mm) | 6 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
