L2110LIR-M5.5-52
125° View Angle 2.1mm VGA Lens
M 5.5 x P 0.35
Description
|
The L2110LIR-M5.5-52 is a 2.1 mm board lens with an M 5.5 x P 0.35 mount, designed for 1/4" CMOS or CCD camera sensors. With a 125° wide view angle and F 10 aperture, it delivers a broad field of view and extended depth of field in a Ø 4.0 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 4.0 • 125° View Angle • 480p Resolution |
• 2.1 mm / F 10 with IR Filter • M 5.5 x P 0.35 |
Choose Model
✦ L2110LIR-M5.5-52 (IR Filter)
✦ L2110LIR-M5.5-52 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.1 |
| F-Number | 10 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4 |
| Field Angle (D / H / V) | 125° / 96° / 72° |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
