USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
LP63844IR-M7
62.8° View Angle 6.38mm VGA Lens
M 7 x P 0.5
Description
|
The LP63844IR-M7 is a 6.38 mm pinhole lens with an M 7 x P 0.5 mount, designed for 1/3" CMOS or CCD camera sensors. With a 62.8° view angle and F 4.4 aperture, it delivers a balanced field of view in a Ø 7.74 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, general-purpose monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 7.74 • 62.8° View Angle • 480p Resolution |
• 6.38 mm / F 4.4 with IR Filter • M 7 x P 0.5 |
Choose Model
✦ LP63844IR-M7 (IR Filter)
✦ LP63844IR-M7 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 6.38 |
| F-Number | 4.4 |
| Mount Thread | M 7 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 7.74 |
| Chief Ray Angle | < 22.6° |
| Field Angle (D / H / V) | 62.8° / 50.8° / 37.4° |
| Total Track (mm) | 5.94 |
| TV Distortion | < 4.4 % |
| Lens Construction | 2G |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
