LP25024IRV-M12-02
140° View Angle 2.5mm VGA Lens
M 12 x P 0.5
Description
|
The LP25024IRV-M12-02 is a 2.5 mm pinhole lens with an M 12 x P 0.5 mount, designed for 1/3" CMOS or CCD camera sensors. With a 140° wide view angle and F 2.4 aperture, it delivers a broad field of view in a Ø 6.0 mm image circle, paired with an IR filter for accurate color reproduction (AR filter also available). Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 140° View Angle • 480p Resolution |
• 2.5 mm / F 2.4 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ LP25024IRV-M12-02 (IR Filter)
✦ LP25024IRV-M12-02 (IR Filter)
✦ LP25024ARV-M12-02 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.5 |
| F-Number | 2.4 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 140° / 88° / 63° |
| Total Track (mm) | 10.08 |
| Lens Construction | 5 Components 6 Elements |
| BFL | 3.3 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
