LP50035IRF-M5.5
68.4° View Angle 5.0mm VGA Lens
M 5.5 x P 0.35
Description
|
The LP50035IRF-M5.5 / LP50070IRF-M5.5 is a 5.0 mm pinhole lens with an M 5.5 x P 0.35 mount, designed for 1/3" CMOS or CCD camera sensors. With a 55.1° view angle and a choice of F 3.5 or F 7.0 aperture for different depth-of-field needs, it delivers a wide field of view in a Ø 6.0 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 55.1° View Angle • 480p Resolution |
• 5.0 mm / F 3.5 with IR Filter • M 5.5 x P 0.35 • Depth of Field F 3.5 / F 7.0 (Optional) |
Choose Model
✦ LP50035IRF-M5.5 (IR Filter with F 3.5)
✦ LP50035IRF-M5.5 (IR Filter with F 3.5)
✦ LP50070IRF-M5.5 (IR Filter with F 7.0)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 5.0 |
| F-Number | 3.5 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 55.1° / 41.68° / 68.4° |
| Total Track (mm) | 7.96 |
| TV Distortion | < 1 % |
| Lens Construction | 1C / 1E + IR |
| BFL | 5.3 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
