LP34737IRT-M5
61.6° View Angle 3.47mm VGA Lens
M 5 x P 0.35
Description
|
The LP34737IRT-M5 is a 3.47 mm pinhole lens with an M 5 x P 0.35 mount, designed for 1/4" CMOS or CCD camera sensors. With a 61.6° view angle and a choice of F 3.7 or F 7.0 aperture for different depth-of-field needs, it delivers a moderate field of view in a Ø 4.86 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 4.86 • 61.6° View Angle • 480p Resolution |
• 3.47 mm / F 3.7 with IR Filter • M 5 x P 0.35 • Depth of Field F 3.7 / F 7.0 (Optional) |
Choose Model
✦ LP34737IRT-M5 (IR Filter with F 3.7)
✦ LP34737IRT-M5 (IR Filter with F 3.7)
✦ LP34770IRT-M5 (IR Filter with F 7.0)
※ LP34737IRT-M5 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.47 |
| F-Number | 3.7 |
| Mount Thread | M 5 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.86 |
| Field Angle (D / H / V) | 77.3° / 61.6° / 46.4° |
| Total Track (mm) | 5.86 |
| Distortion | <- 16.8 % |
| Lens Construction | 1G / Filter |
| BFL | 1.96 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
