LP60045IR-M4
47° View Angle 6.0mm VGA Lens
M 4 x P 0.35
Description
|
The LP60045IR-M4 is a 6.0 mm high depth-of-field lens with an M 4 x P 0.35 mount, built for 1/4" CMOS or CCD camera sensors. With a 47° view angle and F 4.5 aperture, it delivers a sharp, focused field of view in a Ø 4.0 mm image circle, with an IR filter for accurate color reproduction. Suited for industrial, security and inspection applications requiring extended depth of field. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 4.0 • 47° View Angle • 480p Resolution |
• 6.0 mm / F 4.5 with IR Filter • M 4 x P 0.35 |
Choose Model
✦ LP60045IR-M4 (IR Filter)
✦ LP60045IR-M4 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 6.0 |
| F-Number | 4.5 |
| Mount Thread | M 4 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.0 |
| Field Angle (D / H / V) | 47° / 38° / 28.5° |
| Total Track (mm) | 9.65 |
| BFL | 6.5 |
| Focal Range (mm) | 6 |
| • Machine Vision Systems • Barcode / QR Code Scanning • License Plate Recognition • Access Control Systems • Robotics Precision Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
