L4012IR-M12
83.8° View Angle 4.0mm VGA Lens
M 12 x P 0.5
Description
|
The L4012IR-M12 is a 4.0 mm board lens with an M 12 x P 0.5 mount, built for 1/2.9" CMOS or CCD camera sensors. With an 83.8° wide view angle, fast F 1.2 aperture and IR/AR filter, it delivers a bright, wide field of view in a Ø 6.32 mm image circle. Suited for wide-area monitoring and low-light inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • CCTV / Surveillance Camera • Home Security Camera • Video Doorbell Camera • Low-Light / Night Vision Camera • Vehicle Dash Camera • Smart Home Devices • Image Circle Ø 6.32 • 83.8° View Angle • 480p Resolution |
• 4.0 mm / F 1.2 with IR Filter • M 12 x P 0.5 • IR / AR Filter (Optional) |
Choose Model
✦ L4012IR-M12 (IR Filter)
✦ L4012IR-M12 (IR Filter)
✦ L4012AR-M12 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.0 |
| F-Number | 1.2 |
| Mount Thread | M 12 x P 0.5 |
| Filter | IR /AR |
| Sensor | 1/2.9’’ |
| Image Circle (mm) | Ø 6.32 |
| CRA | < 7.91° |
| Field Angle (D / H / V) | 83.8° / 73.6° / 40.8° |
| Total Track (mm) | 41.5 |
| TV Distortion | <- 8.3 % |
| Lens Construction | 9G |
| BFL | 7.06 |
| • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
