LP3720IRC-M10 / LP3720IRC-M12
91° View Angle 4.3mm VGA Lens
M 10 x P 0.5 / M 12 x P 0.5
Description
|
The LP3720IRC-M10 / LP3720IRC-M12 is a 4.3 mm pinhole lens available with an M 10 x P 0.5 or M 12 x P 0.5 mount, designed for 1/3" CMOS or CCD camera sensors. With a 91° wide view angle and F 2.0 aperture, it delivers a broad field of view in a Ø 6.0 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 91° View Angle • 480p Resolution |
• 4.3 mm / F 2.0 with IR Filter • M 10 x P 0.5 |
Choose Model
✦ LP3720IRC-M10 (IR Filter)
✦ LP3720IRC-M10 (IR Filter)
✦ LP3720IRC-M12 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 4.3 |
| F-Number | 2.0 |
| Mount Thread | M 10 x P 0.5 / M 12 x P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Field Angle (D / H / V) | 91° |
| Total Track (mm) | 10.35 |
| TV Distortion | < 9.38 % |
| Lens Construction | 5C / 5E + IR Filter |
| BFL | 2.72 ± 5 % |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

