LP18528IR-M4
64° View Angle 1.85mm VGA Lens
M 4 x P 0.3
Description
|
The LP18528IR-M4 is a 1.85 mm pinhole lens with an M 4 x P 0.3 mount, designed for 1/10" CMOS or CCD camera sensors. With a 64° view angle and F 2.8 aperture, it delivers a compact, balanced field of view in a Ø 2.3 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 2.3 • 64° View Angle • 480p Resolution |
• 1.85 mm / F 2.8 with IR Filter • M 4 x P 0.3 |
Choose Model
✦ LP18528IR-M4 (IR Filter)
✦ LP18528IR-M4 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 1.85 |
| F-Number | 2.8 |
| Mount Thread | M 4 x P 0.3 |
| Filter | IR |
| Sensor | 1/10’’ |
| Image Circle (mm) | Ø 2.3 |
| Field Angle (D / H / V) | 64° |
| Total Track (mm) | 2.2 |
| TV Distortion | < 1 % |
| Lens Construction | IR + 2P |
| BFL | 0.7 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
