LP0536IR-1.6
91° View Angle 0.5mm VGA Lens
M 1.6
Description
|
The LP0536IR-1.6 is a 0.5 mm pinhole lens with an M 1.6 mount, designed for 1/18" CMOS or CCD camera sensors. With a 91° view angle and F 3.6 aperture, it delivers a wide field of view in a Ø 1.18 mm image circle, paired with an IR filter for accurate color reproduction (an AR filter version is also available). Suited for ultra-compact, space-constrained monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 1.18 • 91° View Angle • 480p Resolution |
• 0.5 mm / F 3.6 with IR Filter • M 1.6 • IR / AR Filter (Optional) |
Choose Model
✦ LP0536IR-1.6 (IR Filter)
✦ LP0536IR-1.6 (IR Filter)
✦ LP0536AR-1.6 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 0.5 |
| F-Number | 3.6 |
| Mount Thread | M 1.6 |
| Filter | IR |
| Sensor | 1/18’’ |
| Chief Ray Angle | 14.8° |
| Field Angle (D / H / V) | 91° |
| Total Track (mm) | 2.25 |
| TV Distortion | -2 % |
| Image Circle | Ø 1.18 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
