LP28339IRF-M7-01 / LP28339IRF-M5
140° View Angle 2.83mm Lens
M 5 x P 0.35 / M 7 x P 0.5
Description
|
The LP28339IRF-M7-01 / LP28339IRF-M5 is a 2.83 mm pinhole lens available with an M 7 x P 0.5 mount (M 5 x P 0.35 variant also available), designed for 1/3" CMOS or CCD camera sensors. With a 140° wide view angle and F 3.9 aperture, it delivers a broad field of view in a Ø 6.0 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 140° View Angle • 480p Resolution |
• 2.83 mm / F 3.9 with IR Filter • M 7 x P 0.5 |
Choose Model
LP28339IRF-M7-01 (IR Filter)
LP28339IRF-M7-01 (IR Filter)
LP28339IRF-M5 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.8 |
| F-Number | 3.9 |
| Mount Thread | M 5 x P 0.35 / M 7 × P 0.5 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | < 28° |
| Field Angle (D / H / V) | 140° / 102.6° / 79° |
| Total Track (mm) | 4.77 |
| TV Distortion | <- 57 % |
| BFL | 2.77 |
| M.O.D (mm) | 300 |
*M.O.D= minimum object distance
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

