LP35135IR-M5.5
101.5° View Angle 3.51mm VGA Lens
M 5.5 x P 0.35
Description
|
The LP35135IR-M5.5 is a 3.51 mm pinhole lens with an M 5.5 x P 0.35 mount, designed for 1/3" CMOS or CCD camera sensors. With a 101.5° wide view angle and F 3.5 aperture, it delivers a broad field of view in a Ø 6.2 mm image circle, paired with an IR filter for accurate color reproduction. Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.2 • 101.5° View Angle • 480p Resolution |
• 3.51 mm / F 3.5 with IR Filter • M 5.5 x P 0.35 |
Choose Model
✦ LP35135IR-M5.5 (IR Filter)
✦ LP35135IR-M5.5 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 3.51 |
| F-Number | 3.5 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.2 |
| Chief Ray Angle | 28° |
| Field Angle (D / H / V) | 101.5° |
| Total Track (mm) | 5.92 ± 0.3 |
| TV Distortion | <- 14 % |
| Lens Construction | 1G |
| BFL | 3.3 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
