L09520IR-M7-01
160° View Angle 0.95mm VGA Lens
M 7 x P 0.35
Description
|
The L09520IR-M7-01 is a 0.95 mm ultra wide-angle lens with an M 7 x P 0.35 mount, built for 1/4" CMOS or CCD camera sensors. With a 160° view angle and F 2.0 aperture, this fisheye-style lens captures an extremely wide scene in a Ø 5.0 mm image circle. Ideal for panoramic surveillance and wide-coverage inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 5.12 • 160° View Angle • 480p Resolution |
• 0.95 mm / F 2.0 with IR Filter • M 7 x P 0.35 |
Choose Model
✦ L09520IR-M7-01 (IR Filter)
✦ L09520IR-M7-01 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 0.95 |
| F-Number | 2.0 |
| Mount Thread | M 7 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 5.12 |
| Chief Ray Angle | < 19° |
| Field Angle (D / H / V) | 160° / 120° / 100° |
| Total Track (mm) | 15.75 |
| TV Distortion | <- 8.5 % |
| Lens Construction | 4E + IR |
| BFL | 9.29 |
| • Panoramic Security Camera • 360° Surveillance Systems • Fisheye Dome Camera • Drone / Aerial Panoramic Imaging • Vehicle Surround-View Camera • Robotics Wide-Field Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
