L23026IR-M5.5-53
144° Wide-Angle 2.3mm VGA Lens
M 5.5 x P 0.35
Description
|
The L23026IR-M5.5-53 is a 2.3 mm board lens with an M 5.5 x P 0.35 mount, designed for 1/3.5" CMOS or CCD camera sensors. With a 144° wide view angle and a choice of F 2.6, F 4.0, F 5.0, F 7.0, or F 10 aperture for different depth-of-field needs, it delivers a wide field of view with an IR filter for accurate color reproduction (AR filter also available). Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 5.16 • 144° View Angle • 480p Resolution |
• 2.3 mm / F 2.6 with IR Filter • M 5.5 x P 0.35 • IR / AR Filter (Optional) • Depth of Field F 2.6 / F 4.0 / F 5.0 / F 7.0 / F 10 (Optional) |
Choose Model
✦ L23026IR-M5.5-53 (IR Filter with F 2.6)
✦ L23026IR-M5.5-53 (IR Filter with F 2.6)
✦ L23040IR-M5.5-53 (IR Filter with F 4.0)
✦ L23050IR-M5.5-53 (IR Filter with F 5.0)
✦ L23070IR-M5.5-53 (IR Filter with F 7.0)
✦ L23010IR-M5.5-53 (IR Filter with F 10)
※ L23026IR-M5.5-53 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| EFL (mm) | 2.3 |
| F-Number | 2.6 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/3.5’’ |
| Image Circle (mm) | Ø 5.16 |
| Chief Ray Angle | 25° |
| Field Angle (D / H / V) | 144º / 104º / 74º |
| Total Track (mm) | 10.05 |
| TV Distortion | <- 25 % |
| Lens Construction | 2G2P + IR |
| BFL | 2.3 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
