USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
L21526IR-M5.5
125° View Angle 2.15mm VGA Lens
M 5.5 x P 0.35
Description
|
The L21526IR-M5.5 is a 2.15 mm board lens with an M 5.5 x P 0.35 mount, designed for 1/4" CMOS or CCD camera sensors. With a 125° wide view angle and F 2.6 aperture, it delivers a wide field of view in a Ø 4.7 mm image circle, paired with an IR filter for accurate color reproduction (AR filter also available). Suited for compact, wide-angle monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 4.7 • 125° View Angle • 480p Resolution |
• 2.15 mm / F 2.6 with IR Filter • M 5.5 x P 0.35 • IR / AR Filter (Optional) |
Choose Model
✦ L21526IR-M5.5 (IR Filter)
✦ L21526IR-M5.5 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 2.15 |
| F-Number | 2.6 |
| Mount Thread | M 5.5 x P 0.35 |
| Filter | IR |
| Sensor | 1/4’’ |
| Image Circle (mm) | Ø 4.7 |
| Field Angle (D / H / V) | 125° / 96° / 72° |
| Total Track (mm) | 11.69 |
| BFL | 2.395 |
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
