USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
LP37045ARF-M7
92° View Angle 3.7mm VGA Lens
M 7 x P 0.5
Description
|
The LP37045ARF-M7 is a 3.7 mm CCTV lens with an M 7 x P 0.5 mount, designed for 1/3" CMOS or CCD camera sensors. With a 92° view angle and F 4.5 aperture, it delivers a balanced field of view in a Ø 6.0 mm image circle, paired with an AR filter for enhanced light transmission. Suited for general-purpose CCTV and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 6.0 • 92° View Angle • 480p Resolution |
• 3.7 mm / F 4.5 with AR Filter • M 7 x P 0.5 |
Choose Model
✦ LP37045ARF-M7 (AR Filter)
✦ LP37045ARF-M7 (AR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 3.7 |
| F-Number | 4.5 |
| Mount Thread | M 7 x P 0.5 |
| Filter | AR |
| Sensor | 1/3’’ |
| Image Circle (mm) | Ø 6.0 |
| Chief Ray Angle | < 22° |
| Field Angle (D / H / V) | 92° |
| Total Track (mm) | 6.7 |
| TV Distortion | <- 9.22 % |
| Lens Construction | 1G |
| BFL | 4 ± 5 % |
| M.O.D (mm) | 300 |
*M.O.D= minimum object distance
| • Access Control Systems • Covert / Hidden Camera Systems • Vending Machine Camera • Peephole Door Camera • Robotics Compact Vision • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
