USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
L13924IR-M10
152.1° View Angle 1.39 mm VGA Lens
M 10 x P 0.5
Description
|
The L13924IR-M10 is a 1.39 mm wide-angle lens with an M 10 x P 0.5 mount, built for 1/3.6" CMOS or CCD camera sensors. With a 152.1° view angle and F 2.4 aperture, it delivers an extra-wide field of view with an IR filter for accurate color reproduction. Suited for wide-area monitoring and inspection applications. Manufactured in Taiwan by MISUMI Electronics Corp. for consistent optical quality. |
Feature
| • Image Circle Ø 5.13 • 152.1° View Angle • VGA Resolution |
• 1.39 mm / F 2.4 with IR Filter • M 10 x P 0.5 |
Choose Model
✦ L13924IR-M10 (IR Filter)
✦ L13924IR-M10 (IR Filter)
*For customizations, kindly email our sales team and specify your requests.
| EFL (mm) | 1.39 |
| F-Number | 2.4 |
| Mount Thread | M 10 x P 0.5 |
| Filter | IR |
| Sensor | 1/3.6’’ |
| Image Circle (mm) | Ø 5.13 |
| Chief Ray Angle | 24.98° |
| Field Angle (D / H / V) | 152.1° / 130° / 97° |
| Total Track (mm) | 23.35 |
| TV Distortion | - 26% |
| BFL | 2.66 mm ± 5 % |
| • Panoramic Security Camera • Fisheye Dome Camera • Vehicle Surround-View Camera • Robotics Wide-Field Vision • Smart Home Devices • Drone / Aerial Imaging • Medical Lens • Inspection Lens • Industrial Lens • Optical Lens • Vision Lens • Mini Lens • Endoscope Lens |
• QR Code Reader • Camera Equipment • Dental Lens • Monitoring / Security • Aerial photography • ATM Machine • Biometric |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
