Product
USB CAMERA
Covert Camera
TM-P566UA-77
1/6" Color CMOS 1080p Hidden Camera
Ø 12.4 x 27.8 mm
Description

The TM-P566UA-77 is a covert USB earphone camera manufactured in Taiwan. It uses a 1/6" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 15 to 30 fps.

Its earphone-style housing, available in black or white, makes it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio alongside video.

It connects via a USB 2.0 Micro-B OTG connector and supports Android app control and live viewing. Compact and reliable, it suits covert monitoring and surveillance needs.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS
• View Angle 77°
• Black / White Earphone (Optional)
• Built-In Microphone
• USB 2.0 Micro-B OTG Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ TD-P566UA-77 (USB Type A)
✦ TD-P566UA-77 (USB Type A) ✦ TM-P566UA-77 (USB Micro-B OTG) ✦ TT-P566UA-77 (USB Type C) ✦ TI-P566UA-77 (USB Mini-B) ※ TD-P566UA-77 (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 2.7288 x 1.5498
Scan Mode Progressive
Sensitivity 553 mV / (Lux-sec)
Dynamic Range 73.3 dB @ 15.5x gain
S/N Ratio 37 dB
Shutter Rolling
Lens
1.83 mm / F 2.0
View Angle 77˚
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 160 mA
Connector USB 2.0 Micro-B OTG
Dimension (mm) Ø 12.4 x 27.8
Microphone Built-In
• Wearable Body-Worn Recording
• Field Journalism and Documentary Filming
• Interview and Deposition Recording
• Home Nanny Camera Monitoring
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
 
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All