Product
USB CAMERA
Covert Camera
TT-P660UA
1/6", 1/2.7″ Color CMOS 1080p Hidden Dual Cameras
Ø 12.4 x 27.8 mm
Description

The TT-P660UA is a covert USB earphone camera manufactured in Taiwan, featuring two built-in cameras in one compact body. Camera A uses a 1/6" Color CMOS sensor at 77° view angle, while Camera B uses a 1/2.7" Color CMOS sensor at 64°, both recording at 1920 x 1080 resolution.

Its earphone-style housing makes it easy to disguise as a body-worn or hidden camera. A built-in microphone captures audio, and the design stays light and comfortable to wear.

It connects via a USB Type C connector for quick viewing on phones, laptops, or tablets. Compact and reliable, it suits covert monitoring and dual-angle surveillance needs.

Feature
• 2 Megapixels
  (1920 x 1080 @ 15~30 fps)
• 1/6" Color CMOS (Camera A) + 1/2.7" Color CMOS (Camera B)
• View Angle 77° (Camera A) + 64° (Camera B) 
• Dual Cameras
• Built-In Microphone
• USB Type C Connector
• Light Weight and Comfortable to Wear
Choose Model
✦ TD-P660UA (USB Type A)
✦ TD-P660UA (USB Type A) ✦ TM-P660UA (USB Micro-B) ✦ TT-P660UA (USB Type C) ✦ TI-P660UA (USB Mini-B) ※ TT-P660UA (Need customized request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/6" Color CMOS (Camera A)
1/2.7" Color CMOS (Camera B)
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.4 x 1.4 (Camera A)
3.0 x 3.0 (Camera B)
Image Area (mm) 2.7288 x 1.5498 (Camera A)
5.76 x 3.24 (Camera B)
Scan Mode Progressive
Sensitivity 553 mV / (Lux-sec) (Camera A)
3900 mV / (Lux-sec) (Camera B)
Dynamic Range 73.3 dB (Camera A)
73 dB (Camera B)
S/N Ratio 37 dB (Camera A)
38 dB (Camera B)
Shutter Rolling
Lens
1.83 mm / F 2.0 (Camera A)
5.20 mm / F 2.8 (Camera B)
View Angle 77˚ (Camera A)
64˚ (Camera A)
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 160 mA
Interface USB 2.0 Type C
Dimension (mm) Ø 12.4 x 27.8 (Camera A)
46 x 10.4 (Camera B)
Microphone Built-In
• Wearable Body-Worn Recording with Dual Perspectives
• Field Journalism and Documentary Filming
• Interview and Deposition Recording
• Insurance Claims Documentation
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
 
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All