|
This mini front-view camera module is built around a 1/4.1" color CMOS sensor with global shutter, delivering 1280 x 800 resolution at 30 fps in a Ø 12 x 19.3 mm body. The global shutter captures fast-moving objects without the distortion common to rolling shutter sensors, ensuring clear and accurate images. Its 2.65 mm F2.6 lens provides a wide 112° view angle with a 20° chief ray angle, covering a broad area in a single frame. View angle options of 52°, 54°, 68°, 73°, 120° and 144° are also available. Twelve built-in white LEDs provide on-board illumination, with high-intensity white, IR 850 nm and IR 940 nm LED options available on request. Connected via USB 2.0 Type A, this camera module offers simple plug-and-play integration for close-range inspection and embedded vision systems. Manufactured in Taiwan by MISUMI, it is backed by consistent quality and reliable local supply. |
| • 1280 x 800 @ 30 fps • 1/4.1" Color CMOS • View Angle 112° 52° / 54° / 68° / 73° / 112° / 120° / 144° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4.1" Color CMOS |
| Resolution | 1280 x 800 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 3.84 x 2.16 |
| Scan Mode | Progressive |
| Sensitivity | 3.1 V / (Lux-sec) |
| Dynamic Range | 63.9 dB |
| S/N Ratio | 38 dB |
| Shutter | Global |
| Lens | 2.65 mm / F 2.6 |
| View Angle | 112° |
| Focus Distance (mm) | FID 45-30-60 |
| LED | White x 12 |
| Power Supply | DC 5 V |
| Power Current | 190 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 12 x 19.3 |
| Chief Ray Angle | 20° |
| • Industrial inspection • Machine vision • Barcode and QR code scanning • Fast-moving object capture • Robotics and AGV vision • Assembly line quality control • Wide-area close-range inspection • Security monitoring • Kiosk and self-service terminals • OEM embedded imaging systems • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |




