Product
CVBS CAMERA
Forming Camera
MO-S35588A-2V
1/4" Color CMOS 488p Forming Type (12.5 V / Lux-sec)
8.6 x 8.6 mm
Description

MISUMI MO-S35588A-2V is a Made-in-Taiwan compact analog camera module (8.6 x 8.6 x 11.3mm) with a built-in external microphone, part of MISUMI's Forming Type camera line. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, with a 76° super cone lens, via a Mini 4-pin connector and CVBS interface.

The 1/4" Color CMOS sensor delivers a 62dB dynamic range and 46dB signal-to-noise ratio. This model is also available with 14 alternate lens options covering 30° to 140° view angles in flat, cone, and broad-lens types.

Manufactured in Taiwan, the MO-S35588A-2V reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 0.31 Megapixels
  (648 x 488 @ 30 fps)
• 1/4" Color CMOS
• View Angle 76°
  30˚ / 58˚ / 59˚ / 64˚ / 65˚ / 66˚ / 76˚ / 77˚ / 110˚ / 140˚ (Optional)
• External Microphone
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S35588A-8F (30˚ Lens / Flat Type)
✦ MO-S35588A-8F (30˚ Lens / Flat Type) ✦ MO-S35588A-4C (58˚ Lens / Cone Type) ✦ MO-S35588A-4E (58˚ Lens / Flat Type) ✦ MO-S35588A-4T (59˚ Lens / Flat Type) ✦ MO-S35588A-3A (64˚ Lens / Super Cone Type) ✦ MO-S35588A-3TF (65˚ Lens / Flat Type) ✦ MO-S35588A-3TC (65˚ Lens / Cone Type) ✦ MO-S35588A-3T (65˚ Lens / Flat Type) ✦ MO-S35588A-3M (66˚ Lens / Flat Type) ✦ MO-S35588A-2V (76˚ Lens / Super Cone Type) ✦ MO-S35588A-3W (77˚ Lens / Flat Type) ✦ MO-S35588A-3K (77˚ Lens / Flat Type) ✦ MO-S35588A-2E (110˚ Lens / Borad Lens Type) ✦ MO-S35588A-2ES (110˚ Lens / Borad Lens Type) ✦ MO-S35588A-2S (140˚ Lens / Borad Lens Type) ※ MO-S35588A-2V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/4" Color CMOS
Pixel 648 x 488 @ 30 fps
Pixel Size (μm) 5.6 x 5.6
Image Area (mm) 3.63 x 2.74
Scan Mode Progressive
Sensitivity 12.5 V / (Lux-sec)
Dynamic Range 62 dB
S/N Ratio 46 dB
Shutter Rolling
Lens
2.83 mm / F 3.9 
View Angle 76˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 8.6 x 8.6 x 11.3

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
2S 2.1 mm / F 2.5 140˚ 8.6 x 8.6 x 16
2ES 2.3 mm / F 2.6 110˚ 8.6 x 8.6 x 15.6
2E 2.3 mm / F 2.6 110˚ 8.6 x 8.6 x 15.6
3K 2.8 mm / F 3.9 77˚ 8.6 x 8.6 x 11
3W 2.8 mm / F 3.9 77˚ 8.6 x 8.6 x 10.4
2V 2.83 mm / F 3.9 76˚ 8.6 x 8.6 x 11.3
3M 3.4 mm / F 2.8 66˚ 8.6 x 8.6 x 8.5
3T 3.47 mm / F 3.7 65˚ 8.6 x 8.6 x 10
3TC 3.5 mm / F 3.5 65˚ 8.6 x 8.6 x 9.1
3TF 3.5 mm / F 3.5 65˚ 8.6 x 8.6 x 9.1
3A 3.6 mm / F 4.5 64˚ 8.6 x 8.6 x 16
4T 3.9 mm / F 3.9 59˚ 8.6 x 8.6 x 10
4E 4.0 mm / F 2.0 58˚ 8.6 x 8.6 x 15
4C 4.0 mm / F 2.0 58˚ 8.6 x 8.6 x 16
8F 8.3 mm / F 2.4 30˚ 8.6 x 8.6 x 16
• Audio-Video Security Monitoring
• Two-Way Audio Surveillance Camera
• Video Intercom / Doorbell Camera
• Interview / Interrogation Room Recording
• Vehicle Cabin Monitoring with Audio
• Access Control Entry Camera with Audio
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All