AHD-S41488-2E
1/4" Color CMOS 720p AHD, CVI, TVI
8.6 x 8.6 mm
Description
|
MISUMI AHD-S41488-2E is a Made-in-Taiwan 1-megapixel analog camera module supporting AHD, CVI, and TVI video formats, outputting 1280 x 720 resolution at 30fps through a 1/4" Color CMOS sensor with a 2.3mm F2.6 lens and a wide 104-degree view angle. The camera offers a 66.9dB dynamic range and a 43.3dB signal-to-noise ratio, via an IRIS 4-pin connector. Its compact 8.6 x 8.6mm board form factor suits space-constrained inspection and monitoring installations, with 5 additional view angle options from 49° to 79°. Manufactured in Taiwan, the AHD-S41488-2E reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 1 Megapixels (1280x 720 @ 30 fps) • 1/4" Color CMOS • View Angle 104° 49° / 55° / 62° / 67° / 79° / 104° (Optional) |
• LED N/A • IRIS 4 Pin • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ AHD-S41488-2E
✦ AHD-S41488-2E
※ AHD-S41488-2E (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | AHD / CVI / TVI |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 2.8 x 2.8 |
| Image Area (mm) | 3.6064 x 2.0384 |
| Scan Mode | Progressive |
| Sensitivity | 22.5Ke / (Lux-sec) |
| Dynamic Range | 66.9 dB |
| S/N Ratio | 43.3 dB |
| Shutter | Rolling |
| Lens |
2.3 mm / F 2.6 |
| View Angle | 104˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 40 mA (DC 12V) 100 mA (DC 5V) |
| Connector | IRIS 4 Pin |
| Dimension (mm) | 8.6 x 8.6 |
| • Multi-Brand DVR/NVR Compatible Camera (AHD, CVI, or TVI) • Wide-Angle Security Monitoring • Retrofit Camera Upgrade for Legacy Analog Systems • Perimeter and Access Point Monitoring • Compact OEM Vision Module • ATM and Point-of-Sale Monitoring Camera • Vehicle and Fleet Surveillance Camera • Board Camera OEM Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



