MO-S85510-4F
1/3″ Color CMOS 496p Forming Type
11 x 11 mm
Description
|
This compact analog forming camera, manufactured in Taiwan, features a 1/3" Color CMOS sensor delivering 976 x 496 resolution at 60 fps in an ultra-small 11 x 11 mm form factor, with high sensitivity and high performance without an infrared filter. A 70° view angle (76° / 79° / 89° variants also available) and CVBS analog output (NTSC / PAL) provide flexible, easy integration with existing display and recording systems. Low power consumption (DC 5~12 V, 80 mA) suits battery-powered and embedded designs. Connected through an IRIS 4 pin connector, this mini camera module combines compact size with high image quality, making it well suited for space-constrained installations, insp |
Feature
| • 976 x 496 @ 60 fps • 1/3" Color CMOS • View Angle 70° 70˚ / 76˚ / 79˚ / 89˚ (Optional) |
• IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S85510-4F
✦ MO-S85510-4F
✦ MO-S85510LH-4F (With LED)
※ MO-S85510-4F (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" CMOS Color |
| Pixel | 976 x 496 @ 60 fps |
| Pixel Size (μm) | 5.00 x 7.40 |
| Image Area (mm) | 4.88 x 3.67 |
| Scan Mode | Progressive |
| Sensitivity | 10.8 V / (Lux-sec) |
| Dynamic Range | 63.5 dB |
| S/N Ratio | 46.4 dB |
| Shutter | Rolling |
| Lens |
4.3 mm / F 2.0 |
| View Angle | 70˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 11 x 11 |
| • Endoscope and borescope devices • Industrial inspection in tight spaces • Embedded vision and robotics systems • Security and surveillance equipment • Automotive and machinery monitoring • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



