Product
CVBS CAMERA
Forming Camera
MO-S8610A-3C
1/3" Color CMOS 496p Forming Type (11.4 V / Lux-sec)
11 x 11 x 18 mm
Description

MISUMI MO-S8610A-3C is a Made-in-Taiwan compact analog camera module (11 x 11 x 18mm) with a built-in external microphone, part of MISUMI's Forming Type camera line. It outputs NTSC or PAL video format at 976 x 496 resolution, 30fps, with a 77° cone-type lens, via a Mini 4-pin connector and CVBS interface.

The 1/3" Color CMOS sensor delivers a 63.5dB dynamic range and 46.4dB signal-to-noise ratio, with a 3.8mm F2.0 lens. This model is also available with 10 alternate lens options covering 68° to 101° view angles in flat, cone, and super cone types.

Manufactured in Taiwan, the MO-S8610A-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 0.48 Megapixels
  (976 x 496 @ 30 fps)
• 1/3" Color CMOS
• View Angle 77°
  68˚ / 70˚ / 76˚ / 77˚ / 78˚ / 85˚ / 89˚ / 94˚ / 101˚ (Optional)
• External Microphone
• Mini 4 Pin Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-S8610A-4C (70˚ Lens / Cone Type)
✦ MO-S8610A-4C (70˚ Lens / Cone Type) ✦ MO-S8610A-4T (76˚ Lens / Flat Type) ✦ MO-S8610A-3C (77˚ Lens / Cone Type) ✦ MO-S8610A-3F (78˚ Lens / Flat Type) ✦ MO-S8610A-3V (85˚ Lens / Super Cone Type) ✦ MO-S8610A-3T (89˚ Lens / Flat Type) ✦ MO-S8610A-2V (94˚ Lens / Super Cone Type) ✦ MO-S8610A-2C (101˚ Lens / Cone Type) ※ MO-S8610A-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Pixel 976 x 496 @ 30 fps
Pixel Size (μm) 5.0 x 7.4
Image Area (mm) 4.88 x 3.67
Scan Mode Progressive
Sensitivity 11.4 V / (Lux-sec)
Dynamic Range 63.5 dB
S/N Ratio 46.4 dB
Shutter Rolling
Lens
3.8 mm / F 2.0 
View Angle 77˚
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5~12V
Power Current 80 mA
Interface CVBS
Dimension (mm) 11 x 11 x 18

 


 

Lens Options

Lens
Code
EFL / F Stop View
Angle
Dimension
(mm)
2C 2.5 mm / F 2.5 101˚ 11 x 11 x 16
2V 2.83 mm / F 3.9 94˚ 11 x 11 x 10.4
3T 3.1 mm / F 3.4 89˚ 11 x 11 x 10.7
3V 3.3 mm / F 2.4 85˚ 11 x 11 x 20.6
3F 3.7 mm / F 2.0 78˚ 11 x 11 x 16
3C 3.8 mm / F 2.0 77˚ 11 x 11 x 18
4T 3.9 mm / F 3.9 76˚ 11 x 11 x 10.7
4C 4.3 mm / F 2.0 70˚ 11 x 11 x 18
4F 4.3 mm / F 2.0 70˚ 11 x 11 x 16
4V 4.3 mm / F 2.5 70˚ 11 x 11 x 16
4H 4.5 mm / F 2.8 68˚ 11 x 11 x 13
• Audio-Video Security Monitoring
• Two-Way Audio Surveillance Camera
• Video Intercom / Doorbell Camera
• Interview / Interrogation Room Recording
• Vehicle Cabin Monitoring with Audio
• Access Control Entry Camera with Audio
• Legacy DVR-Compatible Camera
• Baby Monitor / Nanny Camera
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All